Catalog No. : 16-403
Description: 1INCH 2H STL STRAP FOR THIN WALL COND.
UPC: 783786164035
Two-Hole Steel Strap for use with 1 inch Thin Wall Conduit. 100 Pieces
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical Box Hardware and Accessories |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Marrette |
|
Sub Brand |
T&B |
Dimensions
|
Size |
1 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000127 Saddle
|
Nominal diameter |
25.4 mm |
|
Model |
Half clamp |
|
Type of fastening |
Screw hole |
|
Material |
Steel |