Catalog No. : 15PCJ2H1270G1250
Description: 15KV PCJ SPLICE NO SEALING KIT
UPC: 75114409025
15kV Power Cable Joint Splice - Style 2 with Universal Housing and Separate Cable Adapters. H1270 - Cable Insulation Diameter 0.850 inch to 1.050 inch. Aluminum Conductor. Conductor Size AWG Stranded 4/0 /Solid 250. G1250 - Cable Insulation Diameter 0.760 inch to 0.950 inch. Aluminum Conductor. Conductor Size AWG Stranded 2/0 or Solid 3/0. No Sealing Kit.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable joint |
Specifications
|
Voltage Rating |
15 kV |
|
Insulation |
yes |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IEEE Standard 404 |
ETIM Classification
ETIM
EC001060 Crimp splices for aluminium conductor
|
Material |
Aluminium |
|
Suitable for Al/St-cables |
Y |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |