text.skipToContent text.skipToNavigation

Catalog No. : 15PCJ2G1270-F1220

Description:  15KV PWR CABLE JNT2 4/0-250 No2-No1

UPC: 75114170185

15kV Power Cable Joint Style 2 with Universal Housing and Separate Cable Adapters. Cable Insulation Diameter 0.760 inch to 0.950 inch. Aluminum Conductor. Conductor Size AWG Stranded 4/0 /Solid 250. Cable Insulation Diameter 0.640 inch to 0.820 inch. Aluminum Conductor. Conductor Size AWG Stranded #2/Solid #1.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable joint

Special Features

Power Cable Joints utilize permanently crimped connectors. PCJ housings are fully insulated, shielded and sealed for direct-burial, vault, submersible and other servere service applications. Units have been designed and tested per IEEE Standard 404 to ensure system matched performance and ratings equal to the cable to which the splice will be installed. Power Cable Joints are available in two styles. Style 1 uses a single-piece housing that is sized to accommodate a specific range of cable - ideally suited to straight splicing of the same or similar cable. Style 2 designs incorporate a universal housing with separate cable adapters to allow transition splices of different types and sizes of cable.

Application

For Direct Burial, Vault, Submersible and Other Severe Service Applications.

Specifications

Connection

Compression

Conductor Range

#2 STR AWG , #1 SOL AWG 4/0 STR AWG , 250 kcmil

Number Of Conductors

2

Material

EPDM Rubber

Color

Black

Voltage Rating

15 kV

Insulation

yes

Classifications

Brand Name

Elastimold

Standard

IEEE Standard 404

Dimensions

Size

16-3/8 inch long

Documents/Support Tools

Instruction Sheet

Click here

Click here

Sales Drawing

Click here

Support/Tools

Click here

Click here

Marketing Brochure

Click here