Catalog No. : 15PCJ1K2330-SG3
Description: 15KV PCJ1 W-SEALING KIT
UPC: 75114354813
15kV, Power Cable Joint with SG3 - Cold-Shrinkable Jacket Seal with Copper Braid and Constant Force Spring. Cable Insulation Diameter K - 1.090 to 1.310 inch. Copper Compression Lug, Conductor Size 330 - 500 kcmil Stranded/Compressed or 600 kcmil Solid/Compact.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable joint |
Specifications
|
Conductor Range |
500 kmcil - 600 kcmil |
|
Voltage Rating |
15 kV |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IEEE Standard 404 |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |
|
Marketing Brochure |