text.skipToContent text.skipToNavigation

Catalog No. : 15G86R

Description:  FIGUR 6 AND 8 DIE CONN 54865-75L

UPC: 786210185996

Figure 6 and Figure 8 Die Connector Element A and B - Connector 54865L and 54875L, Cable Element A #1 Str. - 250 kcmil and #2 Str. - 250 kcmil, Cable Element B #2 Str.- 250 kcmil, Ground Rod B 1/2 Inch- 5/8 Inch Rod, Rebar Element B 3/8 Inch-1/2 Inch - #3 - #4 Rebar
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Lug crimping tool dies

Specifications

Color

No Color Applies

Classifications

Brand Name

Application Tooling

Dimensions

Size

Cable Element A #1 Str. - 250 kcmil and #2 Str. - 250 kcmil, Cable Element B #2 Str.- 250 kcmil

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant