Catalog No. : 15G126R
Description: FIGUR 6 AND 8 DIE CONN 54885-95L
UPC: 786210185958
Figur 6 and Figure 8 Die Connector Element A - Connector 54895L 54885L, Cable Element #2 Str.- 250 kcmil
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Lug crimping tool dies |
|
Special Features |
250 to 500 kcmil, #6 solid to #2 stranded |
|
Application |
Used on Figure 6 / Figure 8 ground connector |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Application Tooling |