text.skipToContent text.skipToNavigation

Catalog No. : 15G121R

Description:  FIGUR 6 AND 8 DIE CONNECTOR 54900L

UPC: 786210185941

Figure 6 and Figure 8 Die Connector Element A and B - Connector 54900L, Cable Element A 250 kcmil - 500 kcmil Cable Element B #2 Str.- 250 kcmil, Ground Rod B 5/8 Inch- 3/4 Inch Rod, Rebar Element B 5/8 inch-3/4 Inch - #5 Rebar
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Lug crimping tool dies

Specifications

Color

No Color Applies

Classifications

Brand Name

Application Tooling

Dimensions

Size

Cable Element A 250 kcmil - 500 kcmil Cable Element B #2 Str.- 250 kcmil

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant