text.skipToContent text.skipToNavigation

n° de catalogue : 15D22G002

Description:  COIL

UPC: 783166314036

For NEMA Rated 300- and 200-Line Magnetic Contactors and Starters. NEMA Size 2. Magnet coil. Voltage at 50 Hz: 110V. Voltage at 60 Hz: 115-120V.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descriptors

Category

Accessories/Parts

GO Schedule

KF

Specifications

Coil Voltage

110V (50 Hz) /115-120 VAC (60 Hz)

NEMA Size

2