Catalog No. : 15687X
Description: 15 Ton Only Hex Die Code 87X BROWN
UPC: 786209988904
15 Ton Full Size Hex Flex Die for Crimping Flex Conductors, Die Color Brown, Die Code 87X. High Grade Tool Steel with Black Oxide Finish. Use with Hydraulic Tools TBM151 and BPLT15BSCR.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Lug crimping tool dies |
Specifications
|
Capacity |
12 to 14 ton |
|
Material |
Steel |
|
Color |
Brown |
Classifications
|
Brand Name |
Application Tooling |
Compliance and Certifications
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
|
Compression shape |
Hexagon |
Documents/Support Tools
|
Sales Drawing |