text.skipToContent text.skipToNavigation

Catalog No. : 15662X

Description:  15 Ton Only Hex Die Code 62X YEL

UPC: 786209988850

15 Ton Full Size Hex Flex Die for Crimping Flex Conductors, Die Color Yellow, Die Code 62X. High Grade Tool Steel with Black Oxide Finish. Use with Hydraulic Tools TBM151 and BPLT15BSCR.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

12 to 14 ton

Material

Steel

Color

Yellow

Classifications

Brand Name

Application Tooling

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Compression shape

Hexagon

Documents/Support Tools

Sales Drawing

Click here