Catalog No. : 15600X
Description: UPPER INDENTOR FOR HEX FLEX DIES
UPC: 786209932778
Upper indentor for Hex Flex 15600 series dies. A complete set consists of an indentor and hex die half. For 15 Ton Tools.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Lug crimping tool dies |
|
Application |
A complete set consists of an indentor and hex die half. |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Application Tooling |
Compliance and Certifications
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
|
Compression shape |
Hexagon |
Documents/Support Tools
|
Sales Drawing |