text.skipToContent text.skipToNavigation

Catalog No. : 15534XSS

Description:  12-14TON SS FLEX DIE CODE 66X WHT

UPC: 786209883452

12-14 Ton Stainless Steel Full Hex Die for Set - 300 kcmil Copper Code, AL/CU 4/0, Die Color White, Die Code 66X, Must Be Used with 15500XSS Indentor Die
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

12 to 14 ton

Material

Stainless Steel

Color

White

Classifications

Brand Name

Application Tooling

ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Compression shape

Hexagon