text.skipToContent text.skipToNavigation

Catalog No. : 15532M

Description:  14 TON SS DIE 300 MM2 DIE CODE32YEL

UPC: 5415022206678

14 Ton Stainless Steel Die - Gauging .938-.946, Color/Die Code Yellow/32, 300 millimeters squared
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

14 ton

Material

Stainless Steel

Color

Yellow

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Cable compression lugs and connectors

Cross section

300-300 mm²

Compression shape

Hexagon