text.skipToContent text.skipToNavigation

Catalog No. : 15530XSS

Description:  12-14TON SS FLEX DIE CODE 50X ORG

UPC: 786209883384

12-14 Ton Stainless Steel Full Hex Die for Set - 3/0 Copper Code, Flex/24 325/24, Die Color Orange, Die Code 50X, Must Be Used with 15500XSS Indentor Die
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

12 to 14 ton

Material

Stainless Steel

Color

Orange

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Compression shape

Hexagon