text.skipToContent text.skipToNavigation

Catalog No. : 15530M

Description:  14 TON SS DIE 240 MM2 DIE CODE30PUR

UPC: 5415022206661

14 Ton Stainless Steel Die - Gauging .880-.896, Color/Die Code Purple/30, 240 millimeters squared
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

14 ton

Material

Stainless Steel

Color

Purple

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Cable compression lugs and connectors

Cross section

240-240 mm²

Compression shape

Hexagon