Catalog No. : 15528SS
Description: 12-14TON SS FLEX DIE CODE 33 BRN
UPC: 786209883605
Die for 12-14 Ton Tools for #2 CU, Die Color Brown, Die Code 33
View More
View Less
For more info visit:
electrification.us.abb.com
- Color-coded for easy matching.
- Crimping Lugs/C-Taps
Descriptors
|
Category |
Lug crimping tool dies |
|
Special Features |
Color-coded for easy matching. |
|
Application |
Crimping Lugs/C-Taps |
Specifications
|
Material |
Alloy Steel |
|
Color |
Brown |
Classifications
|
Brand Name |
Application Tooling |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
|
Application |
Cable compression lugs and connectors |
|
Compression shape |
Hexagon |