text.skipToContent text.skipToNavigation

Catalog No. : 15527XSS

Description:  12-14TON SS FLEX DIE CODE 29X GRY

UPC: 786209883285

12-14 Ton Stainless Steel Full Hex Die for Set - 4 AWG Copper Code, Flex/24 91/24, 6 AWG, Die Color Gray, Die Code 29X, Must Be Used with 15500XSS Indentor Die
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

12 to 14 ton

Material

Stainless Steel

Color

Gray

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Compression shape

Hexagon