text.skipToContent text.skipToNavigation

Catalog No. : 15525M

Description:  14 TON SS DIE 150 MM2 DIE CODE25BLK

UPC: 5415022206647

14 Ton Stainless Steel Die - Gauging .768-.784, Color/Die Code Black/25, 150 millimeters squared
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

14 ton

Material

Stainless Steel

Color

Black

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Cable compression lugs and connectors

Cross section

150-150 mm²

Compression shape

Hexagon