text.skipToContent text.skipToNavigation

Catalog No. : 15522SS

Description:  12-14TON SS FLEX DIE CODE 24 BLU

UPC: 786209883575

Die for 12-14 Ton Tools for #6 CU, #8 Al, Die Color Blue, Die Code 24
View More View Less
For more info visit:  electrification.us.abb.com
  • Color-coded for easy matching.
  • Crimping Lugs/C-Taps

Descriptors

Category

Lug crimping tool dies

Special Features

Color-coded for easy matching.

Application

Crimping Lugs/C-Taps

Specifications

Material

Alloy Steel

Color

Blue

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Cable compression lugs and connectors

Compression shape

Hexagon