text.skipToContent text.skipToNavigation

Catalog No. : 15520M

Description:  14 TON SS DIE 95 MM2 DIE CODE20 GRN

UPC: 5415022206623

14 Ton Stainless Steel Die - Gauging .608-.624, Color/Die Code Green/20, 95 millimeters squared
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

14 ton

Material

Stainless Steel

Color

Green

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Cable compression lugs and connectors

Cross section

95-95 mm²

Compression shape

Hexagon