text.skipToContent text.skipToNavigation

Catalog No. : 15514XSS

Description:  12-14TON SS FLEX DIE CODE 71X RED

UPC: 786209883476

12-14 Ton Stainless Steel Full Hex Die for Set - 300 kcmil Copper Code, Flex/24 775/24 (short), AL/CU 250 kcmil, Die Color Red, Die Code 71X, Must Be Used with 15500XSS Indentor Die
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

12 to 14 ton

Material

Stainless Steel

Color

Red

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

AWG-range

300-300

Compression shape

Hexagon