text.skipToContent text.skipToNavigation

Catalog No. : 155145M

Description:  14 TON SS DIE 50 MM2 DIE CODE14.5BL

UPC: 5415022206609

14 Ton Stainless Steel Die - Gauging .422-.438, Color/Die Code Blue/14.5, 50 millimeters squared
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

14 ton

Material

Stainless Steel

Color

Blue

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Cable compression lugs and connectors

Cross section

50-50 mm²

Compression shape

Hexagon