Catalog No. : 15513XSS
Description: 12-14TON SS FLEX DIE CODE 37X GRN
UPC: 786209883322
12-14 Ton Stainless Steel Full Hex Die for Set - 1 AWG Copper Code, Flex/24 140/24, AL/CU 4 AWG, Die Color Green, Die Code 37X, Must Be Used with 15500XSS Indentor Die
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Lug crimping tool dies |
Specifications
|
Capacity |
12 to 14 ton |
|
Material |
Stainless Steel |
|
Color |
Green |
Classifications
|
Brand Name |
Application Tooling |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
|
Compression shape |
Hexagon |