text.skipToContent text.skipToNavigation

Catalog No. : 15512XSS

Description:  12-14TON SS FLEX DIE CODE 76X BLU

UPC: 786209883483

12-14 Ton Stainless Steel Full Hex Die for Set - 400 kcmil Copper Code, Flex/24 775/24 (long), AL/CU 300 kcmil, Die Color Blue, Die Code 76X, Must Be Used with 15500XSS Indentor Die
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

12 to 14 ton

Material

Stainless Steel

Color

Blue

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Compression shape

Hexagon