text.skipToContent text.skipToNavigation

Catalog No. : 15510SS

Description:  12-14 TON SS HEX DIE CODE 62 YEL

UPC: 786209883728

Die for 12-14 Ton Tools for 250 kcmil CU, Die Color Yellow, Die Code 62
View More View Less
For more info visit:  electrification.us.abb.com
  • Color-coded for easy matching.
  • Crimping Lugs/C-Taps

Descriptors

Category

Lug crimping tool dies

Special Features

Color-coded for easy matching.

Application

Crimping Lugs/C-Taps

Specifications

Material

Alloy Steel

Color

Yellow

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Cable compression lugs and connectors

Compression shape

Hexagon