text.skipToContent text.skipToNavigation

Catalog No. : 155075M

Description:  HEX DIE FOR CK400 HTC DIE CODE 7.5

UPC: 5415022352450

Hex Die, 7.5 Die Code for 16mm2 Class B Lugs, 18-8 Stainless Steel.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

14 ton

Material

Stainless Steel

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 241 Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Cable compression lugs and connectors

Cross section

16-16 mm²

Compression shape

Hexagon