Catalog No. : 15505F
Description: 15 TON FULL HEX DIE W/DIE CODE 99H
UPC: 786210900544
15 Ton Full Hex Die for TBM15PF - 700 kcmil Copper Code, Flex/24 1325/24, 500 kcmil Aluminum/Copper, Die Color Pink, Die Code 99H
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Lug crimping tool dies |
Specifications
|
Capacity |
15 ton |
|
Material |
Steel |
|
Color |
Pink |
Classifications
|
Brand Name |
Application Tooling |
Compliance and Certifications
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
|
Compression shape |
Hexagon |