text.skipToContent text.skipToNavigation

Catalog No. : 15500SS-K15

Description:  14 TON SS HEX DIE KIT 15 PIECE

UPC: 786209892768

14 Ton Stainless Steel Hex Die Kit (#6 to 750 kcmil) for TBM12P, TBM14, and TBM15 Series Hydraulic Tools - Dies Include 24 (Blue), 29 (Gray), 33 (Brown), 37 (Green), 42 (Pink), 45 (Black/Gold), 50 (Orange/Tan), 54 (Purple/Olive), 62 (Yellow), 66 (White), 71 (Red), 76 (Blue), 87H (Brown), 94H (Green), 106H (Black) in Plastic Case.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

14 ton

Material

Stainless Steel

Color

Multiple

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant