Catalog No. : 1547B-BMSM-N-10-N
Description: FISHER PIERCE FCI SERIES 1547B
UPC: 75114314862
15 to 35 kv, Fisher Pierce FCI Series 1547 Underground Faulted Circuit Indicator - LED type. Indicator Mounting Option - Bracket/Surface Mount, Reset Delay - 4 Hour with Manual Reset, Sensor Mounting - Remote Tie-Wrap, Reset Current - 1.0 Amp (1-5/8 inch Sensor with U-Lamination), No SCADA Output, 10 Foot Lead Length between Sensor and Display, Standard Close Proximity.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
Category |
Circuit tracers |
Special Features |
Adaptive Current Trip with Inrush Resistant Logic. |
Application |
Single Phase Underground Applications |
Specifications
Model |
1547B |
Load Current |
800 A |
Display |
LED |
Battery |
Long-Life Lithium Cell |
Enclosure |
Yes - Lexan Housing |
Classifications
Brand Name |
Fisher Pierce |
Standard |
ANSI/IEEE 495-1986 |