Catalog No. : 1547A-HZTB-N-N-N
Description: FAULT INDICATOR
UPC: 783786593606
Series 1547 Adaptive Trip Faulted Circuit Indicator. Standard Faulted Circuit Indicator Flag Type. Flag with Manual Reset Delay. Hotstick Mount with Clamp. 60 sec. reset time delay after power restoration.
View More
View Less
For more info visit:
electrification.us.abb.com
- Application Tools: Reset Tool AT2186
Descriptors
|
Category |
Circuit tracers |
|
Special Features |
Adaptive Current Trip with Inrush Resistant Logic. |
|
Application |
Single Phase Underground Applications |
Specifications
|
Model |
1547 A |
|
Load Current |
800 A |
|
Display |
Flag |
|
Battery |
Long-Life Lithium Cell |
|
Enclosure |
Yes - Lexan Housing |
Classifications
|
Brand Name |
Fisher Pierce |
|
Standard |
ANSI/IEEE 495-1986 |