Catalog No. : 15209
Description: BI-METALLIC COMPRESSION LUG 350
UPC: 783786762835
Bi-Metallic Compression Lug - Wire Size 336.4 kcmil ACSR, 336.4-3/0 kcmil Stranded, DIES 96 13A 1 1/8-2, Overall Length 5.625 inch, 2-Hole Pad, .562 inch Diameter Holes - Center to enter 1.75 inch. Compound and Green Cap. Front Edges of Pad Slightly Rounded. Copper Lug with Crimp attached Aluminum Rod.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
Specifications
|
Cable Size |
336.4 kcmil , 3/0 STR to 336.4 kcmil |
|
Number Of Holes |
2-Holes |
|
Insulation |
None |
|
Material |
Bi-Metal |
|
Connection |
Compression |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
5.625 inch |
Documents/Support Tools
|
SDS |