text.skipToContent text.skipToNavigation

Catalog No. : 1514SH-4P3-NTK-B

Description:  15-25-35KV FCI SERIES 1514

UPC: 75114316941

Underground Faulted Circuit Insicator, Single Phase (one Sensor, One Indicator) Flag Display, Hotstick Mounting (attached Indicator/Sensor) 400 Amps, Inrush Restraint, 24-Hour Reset Time Dealay after Restoration of Power, 3 Amp Minimum Reset Current Level, No Lead Length between Sensor and Display (Attached Indicator Sensor Units), Sensor Termination - Sensor and Indicator attached to Hotstick Clamp, Maximum Cable Diameter is 2-5/16 inch.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Circuit tracers

Special Features

Trip Logic. Reset Logic. Fault Indication. Durable Lexan Housing and Expoxy-coated Sensors protect against Moisture for long, Maintenance-free service life. Operating Temperature -40 Degrees Celsiuc to +85 Degrees Celsius.

Application

Single Phase Underground Applications

Specifications

Model

1514S

Voltage Rating

29.3 kV

Load Current

1,000 A

Accuracy

Trip Current Accuracy +/- 10 Percent

Display

Flag

Battery

Long-Life Lithium Cell

Enclosure

Yes - Lexan Housing

Classifications

Brand Name

Fisher Pierce

Standard

ANSI/IEEE