Catalog No. : 15111-050
Description: 2 INCH X-FLEX LIQUIDTIGHT 50FT COIL
UPC: 34481233602
- Non-conductive and non-corrosive.
- Resistant to oil, acid, ozone, and alkaline.
- Lightweight for easy handling, transportation and installation.
- Crush, abrasion and strain resistant.
- Provides superior wire protection.
- Robotics
- Machine tools
- Automatic/moving machinery
- Control and Motor
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Extra Strong and Flexible to Withstand Repetitive Motions. |
|
Application |
Repetitive Flexing Arms |
Specifications
|
Material |
PVC |
|
Color |
Black |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
Carlon |
|
Standard |
CSA |
Dimensions
|
Trade Size |
2 in |
|
Length |
50 ft |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Nominal size in inch |
2 inch |
|
Oil resistant |
Y |
|
Colour |
Black |
|
Lengthwise slotted |
N |
|
Closable (two-part) |
N |
|
Approved according to UR |
Y |
Documents/Support Tools
|
Sales Drawing |