text.skipToContent text.skipToNavigation

Catalog No. : 151-SH2346-14

Description:  BOX SH2346 BRKT.75 IN CVR 1 DEV

UPC: 785991027464

Pre-assembly with box to stud bracket, 4 inch pre-galvanized steel square box, 3/4 inch raised one device box cover and pre-installed pigtail. For use with conduit.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Specialty electrical boxes

Type

eFab

Specifications

Material

Steel

Color

Gray

Mounting

Bracket

Knockouts

Yes

Classifications

Brand Name

Efab

Compliance and Certifications

REACH SVHC REACH 223 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Square

Mounting method

Wall-/ceiling mounting

Mounting in the soil

N

Mounting under water

N

Length

4 inch

Width

4 inch

Depth

1.5 inch

Material

Steel

Weatherproof

N

Documents/Support Tools

Sales Drawing

Click here