Catalog No. : 151-GP
Description: 15-25KV 200A DB GROUNDING PLUG
UPC: 783786627677
15/25kV 200 Amp, Deadbreak Grounding Plug, Bails are required, but not included, order separately.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Deadbreak. Comes with Grounding Plug Lubricant, Protective Shipping Cap and Installation Instructions |
|
Application |
Used to ground Elastimold 156LR Elbow Connectors |
Specifications
|
Material |
EPDM Rubber |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |
Dimensions
|
Size |
3.80 inches wide |