text.skipToContent text.skipToNavigation

Catalog No. : 150ERBL

Description:  3/4 INCH CARFLEX KIT COIL

UPC: 34481210436

3/4 Inch Fittings Carflex Kit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit

Special Features

Non-Conductive and Non-Corrosive.

Application

Provide Protection for Outdoor Electrical Applications.

Specifications

Material

PVC

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Trade Size

3/4 in

Length

6 ft

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001177 Protective plastic hose

Nominal size in inch

3/4 inch