Catalog No. : 150BA
Description: HOLD DOWN BAIL EYEBOLT
UPC: 783786468942
15/25kV 200 Amp, Deadbreak Bail Assembly for 156LR Elbow. Hold-Down Bail and EyeBolt. 3 inch Inside Width on Bail. 500 Pounds Minimum.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Included with the 156LR Kit as Standard |
|
Application |
Used as a Hold Down Bail for the 156LR Deadbreak Elbow. |
Specifications
|
Material |
Stainless Steel |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
6.69 inches (169.9 mm) Length not counting Eyebolt, 2.00 inches (50.88 mm) Bail Neck. |
Documents/Support Tools
|
Sales Drawing |