text.skipToContent text.skipToNavigation

Catalog No. : 1508B86G01

Description:  FT 14 POLE SEPARATE SOURCE TEST PLUG

UPC:

FT 14 Pole Separate Source Test Plug
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

FT Test Switch

Specifications

Type

TEST PLUG

Number of Poles

14

No. of Potatials

14

No. of Currents

14