Catalog No. : 15005-050
Description: 1/2IN CARFLEX LIQUIDTIGHT 50FT COIL
UPC: 34481145189
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Non-Conductive and Non-Corrosive. |
|
Application |
Control and Motor |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
cULus E95745 |
Dimensions
|
Trade Size |
1/2 in |
|
Length |
50 ft |
|
Nominal size in inch |
1/2 inch |
|
Oil resistant |
Y |
|
Colour |
Grey |
|
Lengthwise slotted |
N |
|
Closable (two-part) |
N |
|
Approved according to UR |
Y |
Documents/Support Tools
|
Sales Drawing |