Catalog No. : 15004-100
Description: 3/8 IN CARFLEX LIQUIDTIGHT 100 COIL
UPC: 34481233015
- Lightweight for easy handling, transportation and installation.
- Crush, abrasion and strain resistant.
- Provides superior wire protection
- Smooth interior ideal for pulling cable, no jagged edges.
- Maintains internal I.D. even in tight radius bends.
- Air conditioning and heating
- Computer power distribution
- Machine Tools
- Console wiring
- Transformer connections
- Outdoor lighting
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Non-Conductive and Non-Corrosive. |
|
Application |
Control and Motor |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
Carlon |
|
Standard |
cULus E95745 |
Dimensions
|
Trade Size |
3/8 in |
|
Length |
100 ft |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 088170 | 181301 | N/A | 1239041_2011-02-15 | N/A |
|
Nominal size in inch |
3/8 inch |
|
Oil resistant |
Y |
|
Lengthwise slotted |
N |
|
Closable (two-part) |
N |
|
Approved according to UR |
Y |
Documents/Support Tools
|
Sales Drawing |