text.skipToContent text.skipToNavigation

Catalog No. : 15-231

Description:  FASTDRAW

UPC: 783786152315

Wire Pulling Lubricant, Semi-Synthetic Base, Freezing Point 25 Degrees F (-4 Degrees C), High Temperature Stability, 200 Degrees F (93 Degrees C), Yellow Color, 1 Gallon
View More View Less
For more info visit:  electrification.us.abb.com
  • Preferred semi-synthetic base formulation.
  • Retains lubricating properties and will not separate up to 200 degree F. Will not separate after freezing.
  • Superior adherence to cable.
  • Recommended for use on all commonly used wire and cable including high voltage cable and all U.L. listed conduits.
  • Dries to slick, waxy film.
  • Non-toxic, no silicones, non-staining, easy clean up.
  • Suitable for use with wire or cable insulated with rubber (R, RH, etc.), Neoprene, nylon and PVC plastics (T, TW, THW, THHN, etc.), Hypalon*, high density polyethylene and Cross Linked Polyethylene (XLP).
  • Not recommended for use on asbestos or low density polyethylene insulated cables. Compatible with semi conducting jackets present on high voltage cable.

Descriptors

Category

General purpose lubricants

Special Features

Polymer base formulation

Application

Suitable for use with wire or cable insulated with rubber (R, RH, etc.), Neoprene, nylon and PVC plastics (T, TW, THW, THHN, etc.), Hypalon*, high density polyethylene and Cross Linked Polyethylene (XLP). Also compatible with high voltage cable having semi-conducting jackets.

Specifications

Container

Bucket

Classifications

Brand Name

Marrette

Sub Brand

T&B

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798080 583602 N/A N/A N/A
UL E43782 N/A N/A N/A N/A
ETIM EC002757 Lubricant

Can be used on plastic

Y

Suitable for cables

Y

Packaging

Bucket

Volume

3785 ml

Net weight

1 g

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here

Sales Drawing

Click here