text.skipToContent text.skipToNavigation

Catalog No. : 14RB-47PT

Description:  INS VINYL PIN TERMINAL 16-14 BLUE

UPC: 786210034164

Vinyl-Insulated Pin Terminal, Length .87 Inches, Pin Length .390 Inches, Diameter .075 Inches, Wire Range #16-#14 AWG, Color Blue, Copper, Tin Plated
View More View Less
For more info visit:  electrification.us.abb.com
  • Provides an easy and effective way to terminate stranded wire into European/metric-style terminal blocks.
  • Application Tools: ERG4001
  • Alternate Package Qty: RB47PT

Descriptors

Category

Electrical terminals

Special Features

Provides an easy and effective way to terminate stranded wire into European/metric-style terminal blocks.

Specifications

Voltage Rating

300 V

Material

Copper

Color

Blue

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

16-14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
CSA 7222 622302 N/A N/A N/A
ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Pin shape

Insulation

Polyvinyl chloride (PVC)

Colour insulation

Blue

Reel packaging

N

AWG-range

16-14

Material

Copper

Surface protection

Tinned

Documents/Support Tools

Sales Drawing

Click here