Catalog No. : 1494
Description: 1-1/2 ENTRANCE ELL
UPC: 786210014944
1-1/2 Inch Entrance Ells, Aluminum, for Use with Rigid/IMC Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
- Designed for a straight pull in either direction and carefully bushed, these entrance ells make it easy to pull heavy wires without damage to the insulation.
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
T&B Entrance Ells Mount Flat Against The Wall Eliminating The Need for Offsetting The Conduit |
|
Application |
For Use with Rigid/IMC Conduits |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E23018, CSA |
Dimensions
|
Trade Size |
1-1/2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441201 | N/A | N/A | N/A |
| CSA | 4484 | 441201 | N/A | 2170764 | N/A |
| UL | E23018 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |