text.skipToContent text.skipToNavigation

Catalog No. : 1493

Description:  1-1/4 ENTRANCE ELL

UPC: 786210014937

1-1/4 Inch Entrance Ells, Aluminum, for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit coupling

Special Features

T&B Entrance Ells Mount Flat Against the Wall Eliminating the Need for Offsetting the Conduit. Designed for a Straight Pull In Either Direction and Carefully Bushed, These Entrance Ells Make It Easy to Pull Heavy Wires Without Damage to the Insulation

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E23018, CSA

Dimensions

Trade Size

1-1/4 in

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441201 N/A N/A N/A
CSA 4484 441201 N/A 2170764 N/A
UL E23018 N/A N/A N/A N/A

Documents/Support Tools

Sales Drawing

Click here