text.skipToContent text.skipToNavigation

Catalog No. : 147AL

Description:  2-1/2 INCH ALUMINUM LOCKNUT

UPC: 786210801230

2-1/2 Inch Aluminum Locknut for Use With Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • Tightens without deformation
  • To effectively bond conduit or connector to box or enclosure.

Descriptors

Category

Locknuts

Special Features

Hardened Steel, Malleable Iron, Copper-Free Aluminum Construction

Application

To Connect Externally Threaded Conduit or Connector to a Threadless Opening In a Box or Enclosure.

Specifications

Material of Construction

Aluminum

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

UL E23018, CSA

Dimensions

Thread Size

2-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441202 N/A N/A N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC002382 Locknut

Material

Aluminium

Surface protection

Untreated

With nylon ring

N

Height

90.42 mm

Height

3.56 inch

Documents/Support Tools

Sales Drawing

Click here