Catalog No. : 1478
Description: 3 1/2 PUSH PENNY
UPC: 786210014784
Descriptors
|
Category |
Locking plug |
|
Special Features |
Designed to Stand Up to Normal Handling and is Functionally Unaffected by Moisture |
|
Application |
To Plug Open End of Conduit or Connector In Order to Prevent Ingress of Trash, Dirt or Moisturre During Construction and Remodeling |
Specifications
|
Material |
Polyethylene |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
CSA |
Dimensions
|
Size |
3-1/2 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4484000 | 441202 | N/A | N/A | N/A |
| CSA | 52391000 | 441202 | N/A | N/A | N/A |
|
Material |
Plastic |
|
Type of tube |
Rigid/flexible |
|
Colour |
Black |
Documents/Support Tools
|
Sales Drawing |