text.skipToContent text.skipToNavigation

Catalog No. : 1473

Description:  1-1/4 PUSH PENNY

UPC: 786210014739

1-1/4 Inch Non Metallic Push Penny, Polyethylene for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Locking plug

Special Features

Designed to Stand Up to Normal Handling and is Functionally Unaffected by Moisture

Application

To Plug Open End of Conduit or Connector In Order to Prevent Ingress of Trash, Dirt or Moisturre During Construction and Remodeling

Specifications

Material

Polyethylene

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL 514B, CSA

Dimensions

Size

1 1/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4484000 441202 N/A N/A N/A
CSA 52391000 441202 N/A N/A N/A
ETIM EC001491 Closure plug for installation tube

Material

Plastic

Type of tube

Rigid/flexible

Colour

Black

Documents/Support Tools

Sales Drawing

Click here