Catalog No. : 146AL
Description: 2 INCH AL LOCKNUT
UPC: 786210801223
- Tightens without deformation
- To effectively bond conduit or connector to box or enclosure.
Descriptors
|
Category |
Locknuts |
|
Special Features |
Hardened Steel, Malleable Iron, Copper-Free Aluminum Construction |
|
Application |
To Connect Externally Threaded Conduit or Connector to a Threadless Opening In a Box or Enclosure. |
Specifications
|
Material of Construction |
Aluminum |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
UL E23018, CSA |
Dimensions
|
Thread Size |
2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441202 | N/A | N/A | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
|
Material |
Aluminium |
|
Surface protection |
Untreated |
|
With nylon ring |
N |
|
Height |
76.2 mm |
|
Height |
3 inch |
Documents/Support Tools
|
Sales Drawing |