Catalog No. : 145SL
Description: 1-1/2 INCH LOCKNUT,SEALING
UPC: 786210816333
1-1/2 Inch Steel Sealing Locknut for Use With Rigid/IMC Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
- Provides watertight or raintight seal at all enclosures.
Descriptors
|
Category |
Locknuts |
|
Application |
Provides Positive Seal Against Water and Oil. |
Specifications
|
Material of Construction |
Steel |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
UL E23018, CSA |
Dimensions
|
Thread Size |
1-1/2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441202 | N/A | N/A | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
ETIM Classification
ETIM
EC002382 Locknut
|
Material |
Steel |
|
Surface protection |
Untreated |
|
With nylon ring |
N |