text.skipToContent text.skipToNavigation

Catalog No. : 1455

Description:  1-1/2IN KNOCKOUT PLUG THERMOPLASTIC

UPC: 786210014555

1-1/2 Inch Non Metallic Knockout Plug, Thermoplastic for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Locking plug

Special Features

One-Piece Construction Designed to Snap in Place

Application

To Plug Unused Knockout Openings In a Box or Enclosure

Specifications

Material

Thermoplastic

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E13938, CSA

Dimensions

Size

1-1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441201 N/A N/A N/A
CSA 4484 905201 N/A N/A N/A
UL E13938 N/A QCRV N/A N/A
ETIM EC002326 Cable plug for cable-/installation tube entry

Suitable for junction box

Y

Number of conduit lead-ins

1

Documents/Support Tools

Sales Drawing

Click here